??
CAD model selection
HELP_VARIABLE
Part Number
DS4-8-4-3-B
Series
DS
Slide Widths
Inch
Base Length
Inch
Saddle Length
Inch
Travel
3 Inch
Axis Drive Options
Way Protection
Way Wipers
Base Length
8 Inch
Saddle Length
4 Inch
Travel Length
3 Inch
Y
1.28 Inch
W
4.00 Inch
V
1.00 Inch
P
1.56 Inch
H
2.250 Inch
JS
1.59 Inch
KS
0.813 Inch
CS
0.50 Inch
LS
1.250 Inch
J
1.19 Inch
K
1.625 Inch
M
1.44 Inch
G
1/4 Inch
G-1
#10
F
0.41 Inch
A
N/A Inch
A-1
N/A Inch
FD
N/A Inch
CC
N/A Inch
FS
N/A Inch
C
1.00 Inch
L
3.000 Inch
N
6
Download CAD models
Previews
3D
Dimension