??
CAD model selection
HELP_VARIABLE
Part No.
HTS4-8-2-M-L
Series
HTS
Model Finish
Slide Widths
Inch
Saddle
Inch
Base
6.00 Inch
Travel
2.00 Inch
Height
2.010/1.990 Inch
Drive
Saddle Locks
A
3.250 Inch
C
1.38 Inch
D
1.375 Inch
E
1.312 Inch
F
4 Inch
G
1.50 Inch
I
1.06 Inch
J
0.75 Inch
K
0.69 Inch
L
1.23 Inch
M
2.63 Inch
N
0.68 Inch
O1
3.00 Inch
O2
0.00 Inch
P
0.00 Inch
Q
0.00 Inch
R
0.00 Inch
U
0.00 Inch
Weight
20 Lb.
Download CAD models
Previews
3D
Dimension